??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
212
Shaft Size
2-7/16 Inch
Part No.
076105
Description
WSTU-SCED-207
Weight
10.8 lbs
Take-Up Frame Size
WS502
A
2.31 Inch
B
7.50 Inch
C
1.063 Inch
D
4.00 Inch
E
4.69 Inch
Bolt Diameter
1-1/4 Inch
G
0.75 Inch
H
1.25 Inch
J
4.00 Inch
K
2.50 Inch
L
2.97 Inch
M
5.110 / 5.140 Inch
N
5.88 Inch
R
0.90 Inch
S
1.41 Inch
T
2.50 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.